IESNA:LM-63-2002
[TEST]P941000
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4B-830-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 80 CRI, 3000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]20512
TILT=NONE
104 -1 1 37 11 1 1 1 1 0
1 1 147
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
1871.1 1859.4 1834.9 1813.5 1808.2 1810.3 1816.7 1828.5 1839.1 1842.3
1843.4 1859.4 1892.4 1946.8 2037.4 2165.4 2321 2508.7 2748.6 3034.3
3358.4 3755 4235.8 4782.8 5371.3 6003.5 6610.2 6892.7 6479 5006.7
2724 768.7 235.6 139.7 80 33.1 0
1871.1 1864.7 1839.1 1817.8 1812.5 1813.5 1819.9 1831.7 1841.3 1844.5
1846.6 1863.6 1895.6 1953.2 2041.7 2170.7 2328.5 2517.2 2763.5 3049.2
3384 3792.3 4292.4 4827.6 5426.7 6075 6668.8 6924.7 6414 4894.7
2597.2 720.7 228.2 127.9 74.6 29.9 0
1871.1 1862.6 1838.1 1815.7 1806.1 1807.1 1810.3 1816.7 1821 1825.3
1831.7 1849.8 1883.9 1938.3 2027.8 2146.2 2297.6 2476.7 2708 2990.6
3343.5 3784.9 4303 4878.7 5475.8 6109.1 6707.2 7018.5 6640 5287.1
3138.8 1157.8 309.2 153.5 90.6 35.2 0
1871.1 1858.3 1834.9 1810.3 1797.5 1794.3 1796.5 1797.5 1797.5 1805
1815.7 1835.9 1870 1923.3 2000.1 2113.1 2263.5 2446.8 2678.2 2959.7
3341.3 3797.7 4379.8 5035.5 5707.1 6366 6981.2 7328.8 7136.9 6136.8
4213.5 2038.5 614.1 223.9 108.7 34.1 0
1871.1 1858.3 1835.9 1810.3 1794.3 1791.1 1793.3 1793.3 1793.3 1801.8
1821 1839.1 1867.9 1913.8 1983.1 2087.5 2238.9 2427.6 2660.1 2956.5
3347.7 3869.1 4541.8 5338.3 6157.1 6890.6 7482.3 7857.6 7902.4 7390.6
5893.7 3545 1505.4 383.8 129 29.9 0
1871.1 1855.1 1832.7 1807.1 1790.1 1786.9 1790.1 1794.3 1794.3 1802.9
1823.1 1838.1 1860.4 1909.5 1983.1 2087.5 2234.7 2427.6 2664.3 2976.7
3385.1 3945.9 4698.6 5616.5 6548.3 7357.6 7950.3 8391.7 8662.5 8489.8
7358.6 5166.6 2474.6 777.2 165.3 38.4 0
1871.1 1858.3 1834.9 1808.2 1791.1 1786.9 1789 1793.3 1793.3 1801.8
1821 1841.3 1870 1917 1989.5 2096.1 2245.3 2433 2667.5 2963.9
3355.2 3877.6 4553.6 5338.3 6148.5 6898 7516.4 7947.1 8004.7 7441.8
6029.1 3681.4 1446.8 373.2 107.7 28.8 0
1871.1 1860.4 1838.1 1811.4 1794.3 1790.1 1793.3 1796.5 1799.7 1808.2
1822.1 1844.5 1880.7 1935.1 2012.9 2120.6 2273 2458.6 2689.9 2979.9
3363.7 3847.8 4433.1 5071.7 5725.3 6385.2 7011.1 7361.8 7121.9 6184.8
4333.9 2083.3 621.6 233.5 110.9 34.1 0
1871.1 1863.6 1840.2 1814.6 1800.7 1798.6 1802.9 1811.4 1818.9 1826.3
1835.9 1855.1 1892.4 1951.1 2038.5 2159 2309.3 2491.6 2719.8 2995.9
3345.6 3779.5 4288.1 4843.6 5423.5 6050.4 6666.7 6976.9 6650.7 5531.2
3494.9 1373.2 393.4 187.6 100.2 40.5 0
1871.1 1865.8 1841.3 1815.7 1803.9 1802.9 1810.3 1825.3 1838.1 1845.5
1853 1872.2 1907.4 1967.1 2058.8 2187.8 2345.5 2536.4 2770.9 3054.5
3382.9 3791.3 4261.4 4789.2 5350 5971.6 6563.3 6795.7 6356.4 4934.2
2703.8 814.5 248.4 125.8 67.2 26.7 0
1871.1 1864.7 1841.3 1815.7 1803.9 1803.9 1811.4 1825.3 1839.1 1845.5
1851.9 1867.9 1904.2 1960.7 2051.3 2177.1 2333.8 2533.2 2768.8 3037.5
3360.5 3751.8 4219.9 4750.8 5286 5907.6 6512.1 6797.8 6426.8 5082.4
2879.7 905.2 262.3 136.5 70.4 24.5 0
